See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RTV | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430BQ1010IRTVR


MSP430BQ1010 - Pre-programmed, fixed-function device for wireless power control and communications

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.50
10 - 24 $ 4.05
25 - 99 $ 3.69
100 - 249 $ 3.33
250 - 499 $ 3.01
500 - 749 $ 2.54
750 - 999 $ 2.14
1000 - 9999 $ 1.80

Adjust your quantity during checkout

Texas Instruments MSP430BQ1010IRTVR

MSP430BQ1010 is an advanced fixed-function device that forms the control and communications unit on the receiver side for wireless power transfer in portable applications. MSP430BQ1010 complies with the Wireless Power Consortium (WPC) specification. Together with a WPC-compliant transmitter-side controller, a complete wireless power system is enabled.

In a wireless power solution, power is transferred from the transmitter coil in the charging pad to the receiver coil embedded in the portable device, based on near-field magnetic induction. Feedback information from the receiver is transmitted back to the transmitter via changes in the reflected impedance of the receiver device.

The receiver side on the mobile/portable device consists of a rectification circuit, a voltage-conditioning unit, and a control and communications unit. The MSP430BQ1010 device is the control and communications unit that comprises the digital logic part of the receiver. This unit executes the relevant power-control algorithms and protocols, monitors various voltage and current levels, and provides feedback to the transmitter via the communications modulator. MSP430BQ1010 devices are specifically configured and preprogrammed to be fully compliant with the Wireless Power Consortium standards. The Wireless Power Consortium has developed a standard for wireless charging technology to ensure interoperability between various primary and receiver devices.

Wireless Power Consortium (WPC)

The consortium is a cooperation of companies, including Texas Instruments, that wants to ensure that the products created are completely interoperable. MSP430BQ1010, as part of the wireless charging receiver solution, complies with the WPC standard.

View datasheet
View product folder
Order SummaryEdit >
LM3464MH/NOPB (1)$0.00
LM3466MR/NOPB (1)$0.00
TPS92020DR (1)$0.00
TPS92210DR (1)$0.00
UCC28810DR (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00