See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PZ | 100

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430BT5190IPZR


16-bit Microcontroller designed for use with CC2560 TI Bluetooth® Based Solutions

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.67
10 - 24 $ 9.63
25 - 99 $ 8.84
100 - 249 $ 7.93
250 - 499 $ 7.32
500 - 749 $ 6.45
750 - 999 $ 5.71
1000 - 9999 $ 4.95

Adjust your quantity during checkout

Texas Instruments MSP430BT5190IPZR

The TI MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 5 µs.

MSP430BT5190 is a microcontroller configuration with three 16-bit timers, a high-performance 12-bit ADC, four USCIs, a hardware multiplier, DMA, an RTC module with alarm capabilities, and 87 I/O pins.

The MSP430BT5190 microcontroller is designed for commercial use with TI's CC2560 based solutions in conjunction with Mindtree's Ethermind stack and SPP. This MSP430BT5190+CC2560 platform is ideal for applications that need a wireless serial link for cable replacement, such as remote controls, thermostats, smart meters, blood glucose meters, pulseoximeters, and many others.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00