See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430F1111AIDW


16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.64
10 - 24 $ 2.38
25 - 99 $ 2.21
100 - 249 $ 1.94
250 - 499 $ 1.82
500 - 749 $ 1.54
750 - 999 $ 1.30
1000 - 9999 $ 1.24

Adjust your quantity during checkout

Texas Instruments MSP430F1111AIDW

The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430x11x1 series is an ultralow-power mixed signal microcontroller with a built-in 16-bit timer, versatile analog comparator and fourteen I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. Stand alone RF sensor front end is another area of application. The I/O port inputs provide single slope A/D conversion capability on resistive sensors.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00