See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.09
10 - 24 $ 3.69
25 - 99 $ 3.43
100 - 249 $ 3.01
250 - 499 $ 2.82
500 - 749 $ 2.39
750 - 999 $ 2.02
1000 - 9999 $ 1.93
  View datasheet for MSP430F123IPW View product folder for MSP430F123IPW

Adjust your quantity during checkout

MSP430F123IPW-16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, USART, Comparator

The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430F12x series is an ultralow-power mixed signal microcontroller with a built-in 16-bit timer and twenty-two I/O pins.The MSP430F12x series also has a built-in communication capability using asynchronous (UART) and synchronous (SPI) protocols in addition to a versatile analog comparator.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data and display them or transmit them to a host system. Stand alone RF sensor front end is another area of application. The I/O port inputs provide single slope A/D conversion capability on resistive sensors.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00