See datasheet for actual packaging/pinout drawings

Package | PIN:

PAG | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.36
10 - 24 $ 8.42
25 - 99 $ 7.87
100 - 249 $ 7.06
250 - 499 $ 6.59
500 - 749 $ 5.73
750 - 999 $ 4.96
1000 - 9999 $ 4.86
  View datasheet for MSP430F148IPAG View product folder for MSP430F148IPAG

Adjust your quantity during checkout

MSP430F148IPAG-16-Bit Ultra-Low-Power Microcontroller, 48 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier

The Texas Instruments MSP430™ family of ultra-low-power microcontrollers (MCUs) consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430F13x, MSP430F14x, and MSP430F14x1 MCUs support two built-in 16-bit timers, a fast 12-bit ADC on the MSP430F13x and the MSP430F14x devices, one USART on the MSP430F13x devices or two USARTs on the MSP430F14x and MSP430F14x1 devices, and 48 I/O pins. The hardware multiplier enhances the performance and offers a broad code and hardware-compatible family solution.

For complete module descriptions, see the MSP430x1xx Family User’s Guide.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00