See datasheet for actual packaging/pinout drawings

Package | PIN:

RTD | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 14.56
10 - 24 $ 13.54
25 - 99 $ 13.07
100 - 249 $ 11.41
250 - 499 $ 10.86
500 - 749 $ 10.00
750 - 999 $ 8.97
1000 - 9999 $ 8.94
  View datasheet for MSP430F1610IRTDT View product folder for MSP430F1610IRTDT

Adjust your quantity during checkout

MSP430F1610IRTDT-16-bit Ultra-Low-Power MCU, 32kB Flash, 5124B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA

The Texas Instruments MSP430 family of ultralow power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430F15x/16x/161x series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter, dual 12-bit D/A converter, one or two universal serial synchronous/asynchronous communication interfaces (USART), I2C, DMA, and 48 I/O pins. In addition, the MSP430F161x series offers extended RAM addressing for memory-intensive applications and large C-stack requirements.

Typical applications include sensor systems, industrial control applications, hand-held meters, etc.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00