See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 14

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430F2011TPWR


16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.55
10 - 24 $ 1.33
25 - 99 $ 1.31
100 - 249 $ 1.07
250 - 499 $ 1.05
500 - 749 $ 0.88
750 - 999 $ 0.73
1000 - 9999 $ 0.60

Adjust your quantity during checkout

Texas Instruments MSP430F2011TPWR

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F20xx series is an ultra-low-power mixed signal microcontroller with a built-in 16-bit timer and ten I/O pins. In addition, the MSP430F20x1 has a versatile analog comparator. The MSP430F20x2 and MSP430F20x3 have built-in communication capability using synchronous protocols (SPI or I2C) and a 10-bit A/D converter (MSP430F20x2) or a 16-bit sigma-delta A/D converter (MSP430F20x3).

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. Stand alone RF sensor front end is another area of application.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00