See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 20

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430F2131TDWR


16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.93
10 - 24 $ 2.63
25 - 99 $ 2.45
100 - 249 $ 2.15
250 - 499 $ 2.02
500 - 749 $ 1.71
750 - 999 $ 1.45
1000 - 9999 $ 1.38

Adjust your quantity during checkout

Texas Instruments MSP430F2131TDWR

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430x21x1 series is an ultra-low-power mixed signal microcontroller with a built-in 16-bit timer, versatile analog comparator, and sixteen I/O pins.

Typical applications include sensor systems that capture analog signals, convert themto digital values, and then process the data for display or for transmission to a host system. Stand-alone RF sensor front end is another area of application. The analog comparator provides slope A/D conversion capability.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00