See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 28

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430F2132TPWR


16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.50
10 - 24 $ 3.15
25 - 99 $ 2.93
100 - 249 $ 2.57
250 - 499 $ 2.41
500 - 749 $ 2.05
750 - 999 $ 1.73
1000 - 9999 $ 1.65

Adjust your quantity during checkout

Texas Instruments MSP430F2132TPWR

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F21x2 series is an ultra-low-power microcontroller with two built-in 16-bit timers, a fast 10-bit A/D converter with integrated reference and a data transfer controller (DTC), a comparator, built-in communication capability using the universal serial communication interface, and up to 24 I/O pins.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00