See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DA | 38

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430F2254IDAR


16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.14
10 - 24 $ 3.73
25 - 99 $ 3.48
100 - 249 $ 3.12
250 - 499 $ 2.91
500 - 749 $ 2.54
750 - 999 $ 2.20
1000 - 9999 $ 2.15

Adjust your quantity during checkout

Texas Instruments MSP430F2254IDAR

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F22x4/MSP430F22x2 series is an ultra-low-power mixed signal microcontroller with two built-in 16-bit timers, a universal serial communication interface, 10-bit A/D converter with integrated reference and data transfer controller (DTC), two general-purpose operational amplifiers in the MSP430F22x4 devices, and 32 I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. Stand-alone radio-frequency (RF) sensor front ends are another area of application.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00