See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PN | 80

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430F2417TPNR


16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 8KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.25
10 - 24 $ 8.32
25 - 99 $ 7.77
100 - 249 $ 6.97
250 - 499 $ 6.51
500 - 749 $ 5.66
750 - 999 $ 4.90
1000 - 9999 $ 4.80

Adjust your quantity during checkout

Texas Instruments MSP430F2417TPNR

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The calibrated digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F261x and MSP430F241x series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter, a comparator, dual 12-bit D/A converters, four universal serial communication interface (USCI) modules, DMA, and up to 64 I/O pins. The MSP430F241x devices are identical to the MSP430F261x devices, with the exception that the DAC12 and the DMA modules are not implemented.

Typical applications include sensor systems, industrial control applications, and hand-held meters. The 12mmx12mm LQFP-64 package is also available as a non-magnetic package for medical imaging applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00