See datasheet for actual packaging/pinout drawings

Package | PIN:

RGC | 64

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.32
10 - 24 $ 6.59
25 - 99 $ 6.15
100 - 249 $ 5.52
250 - 499 $ 5.15
500 - 749 $ 4.48
750 - 999 $ 3.88
1000 - 9999 $ 3.80
  View datasheet for MSP430F2491TRGCR View product folder for MSP430F2491TRGCR

Adjust your quantity during checkout

MSP430F2491TRGCR-16-bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 2 USCIs, HW Multiplier

The Texas Instruments MSP430 family of ultra-low power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The calibrated digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F23x, MSP430F24x(1), and MSP430F2410 series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter (not MSP430F24x1), a comparator, four (two in MSP430F23x) universal serial communication interface (USCI) modules, and up to 48 I/O pins. The MSP430F24x1 devices are identical to the MSP430F24x devices, with the exception that the ADC12 module is not implemented. The MSP430F23x devices are identical to the MSP430F24x devices, with the exception that a reduced Timer_B, one USCI module, and less RAM are integrated.

Typical applications include sensor systems, industrial control applications, and hand-held meters.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00