See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

GQW | 113

Temp:

S (-40 to 105)

ECO Plan:

TBD

MSP430F2618TGQWTEP


Enhanced Product 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI

TI Store Price:

 
 
Qty.Price
1 - 9 $ 30.93
10 - 24 $ 28.92
25 - 99 $ 28.01
100 - 249 $ 24.89
250 - 499 $ 24.71
500 - 749 $ 23.25
750 - 999 $ 20.87
1000 - 9999 $ 20.80

Adjust your quantity during checkout

Texas Instruments MSP430F2618TGQWTEP

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portablemeasurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The calibrated digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F2618 is a microcontroller configuration with two built-in 16-bit timers, a fast 12-bit A/D converter, a comparator, dual 12-bit D/A converters, four universal serial communication interface (USCI) modules, DMA, and up to 64 I/O pins. Typical applications include sensor systems, industrial control applications, hand-held meters, etc.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00