See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PM | 64

Temp:

S (-55 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430F2619SPM


High Temp 16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI,HW Mult,DMA

TI Store Price:

 
 
Qty.Price
1 - 9 $ 93.50
10 - 24 $ 88.00
25 - 99 $ 82.50
100 - 249 $ 78.65
250 - 499 $ 73.70
500 - 749 $ 67.10
750 - 999 $ 60.50
1000 - 9999 $ 60.50

Adjust your quantity during checkout

Texas Instruments MSP430F2619SPM

The MSP430F2619S ultra-low-power microcontroller features different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F2619S is a microcontroller configuration with two built-in 16-bit timers, a fast 12-bit A/D converter, a comparator, dual 12-bit D/A converters, four universal serial communication interface (USCI) modules, DMA, and up to 64 I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. Stand-alone RF sensor front end is another area of application.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00