See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DL | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430F4270IDLR


16-Bit Ultra-Low-Power MCU, 32kB Flash, 256B RAM, 16-bit sigma Delta A/D, 12-bit D/A, LCD Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.03
10 - 24 $ 6.33
25 - 99 $ 5.91
100 - 249 $ 5.30
250 - 499 $ 4.95
500 - 749 $ 4.30
750 - 999 $ 3.73
1000 - 9999 $ 3.65

Adjust your quantity during checkout

Texas Instruments MSP430F4270IDLR

The Texas Instruments MSP430 family of ultralow-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430F42x0 is a microcontroller configuration with a 16-bit timer, a high performance 16-bit sigma-delta A/D converter, 12-bit D/A converter, 32 I/O pins, and a liquid crystal display driver.

Typical applications for this device include analog and digital sensor systems, digital motor control, remote controls, thermostats, digital timers, hand-held meters, etc.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00