See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PZ | 100

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430F46191IPZR


16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, Comparator, DMA, 160 Seg LCD

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.82
10 - 24 $ 9.75
25 - 99 $ 9.34
100 - 249 $ 8.22
250 - 499 $ 7.86
500 - 749 $ 7.25
750 - 999 $ 6.53
1000 - 9999 $ 5.80

Adjust your quantity during checkout

Texas Instruments MSP430F46191IPZR

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than
6 µs.

The MSP430x461x(1) series are microcontroller configurations with two 16-bit timers, a high-performance 12-bit A/D converter (MSP430x461x only), one universal serial communication interface (USCI), one universal synchronous/asynchronous communication interface (USART), DMA, 80 I/O pins, and a liquid crystal display (LCD) driver with regulated charge pump.

Typical applications for this device include portable medical applications and e-meter applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00