See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PZ | 100

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430F47193IPZR


16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 3 Sigma-Delta ADCs, LCD Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.00
10 - 24 $ 9.91
25 - 99 $ 9.50
100 - 249 $ 8.35
250 - 499 $ 7.99
500 - 749 $ 7.37
750 - 999 $ 6.64
1000 - 9999 $ 5.90

Adjust your quantity during checkout

Texas Instruments MSP430F47193IPZR

The Texas InstrumentsMSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portablemeasurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430F471xx series are microcontroller configurations targeted to single-phase and poly-phase electricity meters with three, six, or seven 16-bit sigma-delta A/D converters. Each channel has a differential input pair and programmable input gain. Also integrated are two 16-bit timers, four universal serial communication interfaces (USCI), DMA, 68 I/O pins, and a liquid crystal driver (LCD) with integrated contrast control.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00