See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PZ | 100

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430F4783IPZR


16-Bit Ultra-Low-Power Microcontroller, 48KB Flash, 2KB RAM, 3 Sigma-Delta ADCs, LCD Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.71
10 - 24 $ 6.93
25 - 99 $ 6.48
100 - 249 $ 5.81
250 - 499 $ 5.42
500 - 749 $ 4.72
750 - 999 $ 4.08
1000 - 9999 $ 4.00

Adjust your quantity during checkout

Texas Instruments MSP430F4783IPZR

The Texas Instruments MSP430 family of ultra-low power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430F47xx series are microcontroller configurations targeted to single phase electricity meters with three or four 16-bit sigma-delta A/D converters. Each channel has a differential input pair and programmable input gain. Also integrated are two 16-bit timers, three universal serial communication interfaces (USCI), 72 I/O pins, and a liquid crystal driver (LCD) with integrated contrast control.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00