See datasheet for actual packaging/pinout drawings


Package | PIN:

ZQE | 80


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Ultra-Low Power 1.8V Split-Rail I/O

TI Store Price:

1 - 9 $ 5.28
10 - 24 $ 4.77
25 - 99 $ 4.38
100 - 249 $ 3.92
250 - 499 $ 3.62
500 - 749 $ 3.19
750 - 999 $ 2.82
1000 - 9999 $ 2.45

Adjust your quantity during checkout

Texas Instruments MSP430F5229IZQER

The TI MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3.5 µs (typical).

The MSP430F522x series are microcontrollers with four 16-bit timers, a high-performance 10-bit ADC, two universal serial communication interfaces (USCIs), a hardware multiplier, DMA, a comparator, and an RTC module with alarm capabilities.

The MSP430F521x series include all of the peripherals of the MSP430F522x series with the exception of the ADC.

All devices have a split I/O supply system that allows for a seamless interface to other devices that have a nominal 1.8-V I/O interface without the need for external level translation.

Typical applications include analog and digital sensor systems, data loggers, and various general-purpose applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00