See datasheet for actual packaging/pinout drawings


Package | PIN:

RGZ | 48


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


MSP430F530x Mixed Signal Microcontroller

TI Store Price:

1 - 9 $ 3.41
10 - 24 $ 3.06
25 - 99 $ 2.88
100 - 249 $ 2.51
250 - 499 $ 2.34
500 - 749 $ 2.02
750 - 999 $ 1.72
1000 - 9999 $ 1.46

Adjust your quantity during checkout

Texas Instruments MSP430F5309IRGZR

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 5 µs.

The MSP430F5310, MSP430F5309, and MSP430F5308 devices are microcontroller configurations with a 3.3-V LDO, four 16-bit timers, a high-performance 10-bit analog-to-digital converter (ADC), two universal serial communication interfaces (USCIs), a hardware multiplier, DMA, a real-time clock (RTC) module with alarm capabilities, and 31 or 47 I/O pins.

The MSP430F5304 device is a configuration with a 3.3-V LDO, four 16-bit timers, a high-performance 10-bit ADC, two USCIs, a hardware multiplier, DMA, an RTC module with alarm capabilities, and 31 I/O pins.

Typical applications for this device include analog and digital sensor systems, digital motor control, remote controls, thermostats, digital timers, and hand-held meters.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00