See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PN | 80

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430F5325IPNR


MSP430F532x Mixed Signal Microcontroller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.24
10 - 24 $ 3.81
25 - 99 $ 3.56
100 - 249 $ 3.19
250 - 499 $ 2.98
500 - 749 $ 2.59
750 - 999 $ 2.25
1000 - 9999 $ 2.20

Adjust your quantity during checkout

Texas Instruments MSP430F5325IPNR

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in 3.5 µs (typical).

The MSP430F5329, MSP430F5327, and MSP430F5325 are microcontroller configurations with an integrated 3.3-V LDO, four 16-bit timers, a high-performance 12-bit analog-to-digital converter (ADC), two universal serial communication interfaces (USCI), hardware multiplier, DMA, real-time clock module with alarm capabilities, and 63 I/O pins. The MSP430F5328, MSP430F5326, and MSP430F5324 include all of these peripherals but have 47 I/O pins.

Typical applications include analog and digital sensor systems, data loggers, and various general-purpose applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00