See datasheet for actual packaging/pinout drawings

Package | PIN:

RGC | 64

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.56
10 - 24 $ 5.90
25 - 99 $ 5.51
100 - 249 $ 4.94
250 - 499 $ 4.61
500 - 749 $ 4.01
750 - 999 $ 3.47
1000 - 9999 $ 3.40
  View datasheet for MSP430F5328TRGCTEP View product folder for MSP430F5328TRGCTEP

Adjust your quantity during checkout

MSP430F5328TRGCTEP-Mixed Signal Microcontroller, MSP430F5328-EP

The MSP430F5328's architecture, combined with extensive low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in 3.5 µs (typical).

The MSP430F5328 is a microcontroller configuration with an integrated 3.3-V LDO, four 16-bit timers, a high-performance 12-bit analog-to-digital converter (ADC), two universal serial communication interfaces (USCI), hardware multiplier, DMA, real-time clock module with alarm capabilities, and 47 I/O pins.

Typical applications include analog and digital sensor systems, data loggers, and various general-purpose applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00