See datasheet for actual packaging/pinout drawings

Package | PIN:

PZ | 100

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.71
10 - 24 $ 6.93
25 - 99 $ 6.48
100 - 249 $ 5.81
250 - 499 $ 5.42
500 - 749 $ 4.72
750 - 999 $ 4.08
1000 - 9999 $ 4.00
  View datasheet for MSP430F5438AMPZREP View product folder for MSP430F5438AMPZREP

Adjust your quantity during checkout

MSP430F5438AMPZREP-Mixed Signal Microcontroller, MSP430F5438A-EP

The MSP430F5438A-EP is an ultralow-power microcontroller. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in 3.5 µs (typical).

The MSP430F5438A-EP is a microcontroller configuration with three 16-bit timers, a high performance 12-bit analog-to-digital (A/D) converter, up to four universal serial communication interfaces (USCI), hardware multiplier, DMA, real-time clock module with alarm capabilities, and up to 87 I/O pins.

Typical applications for this device include analog and digital sensor systems, digital motor control, remote controls, thermostats, digital timers, and hand-held meters.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00