See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZQW | 113

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430F5638IZQWR


MSP430F563x Mixed Signal Microcontroller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.27
10 - 24 $ 5.83
25 - 99 $ 5.62
100 - 249 $ 4.91
250 - 499 $ 4.68
500 - 749 $ 4.30
750 - 999 $ 3.83
1000 - 9999 $ 3.83

Adjust your quantity during checkout

Texas Instruments MSP430F5638IZQWR

The TI MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3 µs (typical).

The MSP430F563x devices are microcontrollers with a high-performance 12-bit ADC, a comparator, two USCIs, USB 2.0, a hardware multiplier, DMA, four 16-bit timers, an RTC module with alarm capabilities, and up to 74 I/O pins.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00