See datasheet for actual packaging/pinout drawings

Package | PIN:

PM | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.97
10 - 24 $ 8.96
25 - 99 $ 8.37
100 - 249 $ 7.51
250 - 499 $ 7.01
500 - 749 $ 6.10
750 - 999 $ 5.28
1000 - 9999 $ 5.17
  View datasheet for MSP430FE423IPM View product folder for MSP430FE423IPM

Adjust your quantity during checkout

MSP430FE423IPM-16-bit Ultra-Low-Power Microcontroller for Energy Meters, 8KB Flash, 256B RAM

The TI MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 6 µs.

The MSP430FE42x series are microcontroller configurations with three independent 16-bit sigma-delta ADCs and an embedded signal processor core used to measure and calculate single-phase energy in both 2-wire and 3-wire configurations. Also included are a built-in 16-bit timer, 128-segment LCD drive capability, and 14 I/O pins.

Typical applications include 2-wire and 3-wire single-phase metering including tamper-resistant meter implementations.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00