See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PM | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430FE4272IPMR


16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.84
10 - 24 $ 4.36
25 - 99 $ 4.07
100 - 249 $ 3.65
250 - 499 $ 3.41
500 - 749 $ 2.96
750 - 999 $ 2.57
1000 - 9999 $ 2.51

Adjust your quantity during checkout

Texas Instruments MSP430FE4272IPMR

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430FE42x2 devices are microcontroller configurations with two independent 16-bit sigma-delta analog-to-digital (A/D) converters and embedded signal processor core used to measure and calculate single-phase energy in both 2-wire and 3-wire configurations. Also included is a built-in 16-bit timer, 128 LCD segment drive capability, and 14 I/O pins.

Typical applications include 2-wire and 3-wire single-phase metering.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00