See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PM | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430FE427AIPMR


16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.46
10 - 24 $ 7.61
25 - 99 $ 7.11
100 - 249 $ 6.37
250 - 499 $ 5.95
500 - 749 $ 5.18
750 - 999 $ 4.48
1000 - 9999 $ 4.39

Adjust your quantity during checkout

Texas Instruments MSP430FE427AIPMR

The Texas Instruments MSP430 family of ultra-low power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430FE42xA series are microcontroller configurations with three independent 16-bit sigma-delta A/D converters, each with an integrated differential programmable gain amplifier input stage. Also included are a built-in 16-bit timer, 128 LCD segment drive capability, hardware multiplier, and 14 I/O pins.

Typical applications include high-resolution applications such as handheld metering equipment, weigh scales, and energy meters.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00