See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.36
10 - 24 $ 5.72
25 - 99 $ 5.34
100 - 249 $ 4.79
250 - 499 $ 4.47
500 - 749 $ 3.89
750 - 999 $ 3.37
1000 - 9999 $ 3.30
  View datasheet for MSP430FG4250IDL View product folder for MSP430FG4250IDL

Adjust your quantity during checkout

MSP430FG4250IDL-16-Bit Ultra-Low-Power MCU, 16kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, 2 OPAMP, LCD

The Texas Instruments MSP430 family of ultralow-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.

The MSP430FG42x0 is a microcontroller configuration with a 16-bit timer, a high-performance 16-bitsigma-delta A/D converter, 12-bit D/A converter, two configurable operational amplifiers, 32 I/O pins, and a liquid crystal display driver.

Typical applications for this device include analog and digital sensor systems, digital motor control, remote controls, thermostats, digital timers, hand-held meters, etc.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00