See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PN | 80

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430FG439IPN


16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.40
10 - 24 $ 8.74
25 - 99 $ 8.44
100 - 249 $ 7.37
250 - 499 $ 7.01
500 - 749 $ 6.45
750 - 999 $ 5.74
1000 - 9999 $ 5.74

Adjust your quantity during checkout

Texas Instruments MSP430FG439IPN

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 6 µs.

The MSP430FG43x devices are microcontrollers with two 16-bit timers, a high-performance 12-bit ADC, dual 12-bit DACs, three configurable operational amplifiers, one universal synchronous/asynchronous communication interface, DMA, 48 I/O pins, and an LCD driver.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00