See datasheet for actual packaging/pinout drawings

Package | PIN:

ZQW | 113

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.29
10 - 24 $ 11.43
25 - 99 $ 11.03
100 - 249 $ 9.63
250 - 499 $ 9.17
500 - 749 $ 8.44
750 - 999 $ 7.57
1000 - 9999 $ 7.55
  View datasheet for MSP430FG4616IZQWR View product folder for MSP430FG4616IZQWR

Adjust your quantity during checkout

MSP430FG4616IZQWR-16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD

The TI MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 6 µs.

The MSP430xG461x series are microcontroller configurations with two 16-bit timers, a high-performance 12-bit ADC, dual 12-bit DACs, three configurable operational amplifiers, one universal serial communication interface (USCI), one universal synchronous/asynchronous communication interface (USART), DMA, 80 I/O pins, and a segment liquid crystal display (LCD) driver with regulated charge pump.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00