See datasheet for actual packaging/pinout drawings

Package | PIN:

PN | 80

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.15
10 - 24 $ 8.24
25 - 99 $ 7.69
100 - 249 $ 6.90
250 - 499 $ 6.44
500 - 749 $ 5.60
750 - 999 $ 4.85
1000 - 9999 $ 4.75
  View datasheet for MSP430FG477IPNR View product folder for MSP430FG477IPNR

Adjust your quantity during checkout

MSP430FG477IPNR-16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, 16bit Sigma-Delta ADC, 12bit DAC, OpAmp, 128Seg LCD

The Texas InstrumentsMSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portablemeasurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

TheMSP430FG47x is amicrocontroller configurationwith two 16-bit timers, a basic timerwith a real-time clock, a high performance 16-bit sigma-delta A/D converter, dual 12-bit D/A converters, two configurable operational amplifiers, two universal serial communication interface, 48 I/O pins, and a liquid crystal display driver.

Typical applications for this device include analog and digital sensor systems, digital motor control, remote controls, thermostats, digital timers, hand-held meters, etc.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00