See datasheet for actual packaging/pinout drawings

Package | PIN:

PZ | 100

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.65
10 - 24 $ 8.68
25 - 99 $ 8.11
100 - 249 $ 7.27
250 - 499 $ 6.78
500 - 749 $ 5.90
750 - 999 $ 5.11
1000 - 9999 $ 5.01
  View datasheet for MSP430FG6626IPZR View product folder for MSP430FG6626IPZR

Adjust your quantity during checkout

MSP430FG6626IPZR-MSP430FG662x Mixed-Signal Microcontroller

The TI MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3 µs (typical).

The MSP430FG6626 and MSP430FG6625 are microcontrollers with a high-performance 16-bit analog-to-digital converter (ADC), dual 12-bit digital-to-analog converters (DACs), dual operational amplifiers, a comparator, two universal serial communication interfaces (USCIs), USB 2.0, a hardware multiplier, DMA, four 16-bit timers, a real-time clock (RTC) module with alarm capabilities, an LCD driver, and up to 73 I/O pins.

The MSP430FG6426 and MSP430FG6425 are microcontrollers with a high-performance 16-bit ADC, dual 12-bit DACs, dual low-power operational amplifiers, a comparator, two USCIs, a 3.3-V LDO, a hardware multiplier, DMA, four 16-bit timers, an RTC module with alarm capabilities, an LCD driver, and up to 73 I/O pins.

Typical applications for these devices include analog and digital sensor systems, hand-held meters, such as medical diagnostic meters, measurement equipment, and hand-held industrial testers.

View datasheet
View product folder

Related Products

MSP-TS430PZ100AUSB - TI store picture

MSP-TS430PZ100AUSB-MSP430FG6x2x 100-Pin Target Board
Product Number:  MSP-TS430PZ100AUSB

MSP-FET430U100AUSB - TI store picture

MSP-FET + MSP430FG6x2x 100-Pin Target board Bundle
Product Number:  MSP-FET430U100AUSB

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00