The MSP430FR25x2 is a family of ultra-low-power MSP430™ microcontrollers (MCUs) for capacitive touch sensing that feature
CapTIvate™ touch technology for cost-sensitive
applications featuring 1 to 16 capacitive buttons or proximity sensing. The MSP430FR25x2 MCUs offer
value and performance for industrial applications exposed to electromagnetic disturbances, oil,
water, and grease. The devices offer IEC-certified solutions with 5x lower power consumption than
competition and support proximity sensing as well as touch through glass, plastic, and metal
overlays.
TI capacitive touch sensing MSP430 MCUs are supported by an extensive
hardware and software ecosystem with reference designs and code examples to get your design started
quickly. The BOOSTXL-CAPKEYPAD
BoosterPack™ plug-in module can be used with the
CAPTIVATE-PGMR programmer board
(standalone or as part of the MSP-CAPT-FR2633 CapTIvate development kit) or
with the LaunchPad development kit ecosystem. TI also provides free software including the
CapTIvate Design Center, where engineers
can quickly develop applications with an easy-to-use GUI and
MSP430Ware™
software, and comprehensive documentation with the
CapTIvate technology guide.
MSP430 MCUs with CapTIvate technology provide the most integrated and
autonomous capacitive-touch solutions in the market with high reliability and noise immunity at the
lowest power. For more information visit ti.com/captivate.
View datasheet View product folder