See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGG | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430FR4133IG56R


16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 2 KB SRAM, 60 IO, 10-bit ADC, LCD, IR Logic

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.72
10 - 24 $ 2.44
25 - 99 $ 2.30
100 - 249 $ 2.00
250 - 499 $ 1.87
500 - 749 $ 1.61
750 - 999 $ 1.38
1000 - 9999 $ 1.17

Adjust your quantity during checkout

Texas Instruments MSP430FR4133IG56R

The TI MSP430 family of low-power microcontrollers consists of several devices that feature different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 10 µs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00