See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430FR5724IPWR


MSP430FR5724 8 MHz ULP microcontroller with 8 KB FRAM, 1 KB SRAM, 21 IO, 10-bit ADC and comparator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.68
10 - 24 $ 2.41
25 - 99 $ 2.27
100 - 249 $ 1.97
250 - 499 $ 1.84
500 - 749 $ 1.59
750 - 999 $ 1.36
1000 - 9999 $ 1.15

Adjust your quantity during checkout

Texas Instruments MSP430FR5724IPWR

The TI MSP430FR572x family of ultra-low-power microcontrollers consists of multiple devices that feature embedded FRAM nonvolatile memory, ultra-low-power 16-bit MSP430™ CPU, and different peripherals targeted for various applications. The architecture, FRAM, and peripherals, combined with seven low-power modes, are optimized to achieve extended battery life in portable and wireless sensing applications. FRAM is a new nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption. Peripherals include a 10-bit ADC, a 16-channel comparator with voltage reference generation and hysteresis capabilities, three enhanced serial channels capable of I2C, SPI, or UART protocols, an internal DMA, a hardware multiplier, an RTC, five 16-bit timers, and digital I/Os.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00