See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGC | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430FR69721IRGCT


MSP430FR69721 16 MHz Ultra-Low-Power MCU featuring 64KB FRAM, 2KB SRAM, 51 IO, ADC12, LCD, AES

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.68
10 - 24 $ 4.21
25 - 99 $ 3.93
100 - 249 $ 3.52
250 - 499 $ 3.29
500 - 749 $ 2.86
750 - 999 $ 2.48
1000 - 9999 $ 2.43

Adjust your quantity during checkout

Texas Instruments MSP430FR69721IRGCT

This ultra-low-power MSP430FRxx FRAM microcontroller family consists of several devices featuring embedded nonvolatile FRAM, a 16-bit CPU, and different sets of peripherals targeted for various applications. The architecture, FRAM, and peripherals, combined with seven low-power modes, are optimized to achieve extended battery life in portable and wireless sensing applications. FRAM is a new nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00