See datasheet for actual packaging/pinout drawings

Package | PIN:

RGC | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.48
10 - 24 $ 4.03
25 - 99 $ 3.76
100 - 249 $ 3.37
250 - 499 $ 3.15
500 - 749 $ 2.74
750 - 999 $ 2.37
1000 - 9999 $ 2.32
  View datasheet for MSP430FR6972IRGCR View product folder for MSP430FR6972IRGCR

Adjust your quantity during checkout

MSP430FR6972IRGCR-MSP430FR6972 16 MHz Ultra-Low-Power MCU featuring 64 KB FRAM, 2 KB SRAM, 51 IO, ADC12, LCD, AES

This ultra-low-power MSP430FRxx FRAM microcontroller family consists of several devices featuring embedded nonvolatile FRAM, a 16-bit CPU, and different sets of peripherals targeted for various applications. The architecture, FRAM, and peripherals, combined with seven low-power modes, are optimized to achieve extended battery life in portable and wireless sensing applications. FRAM is a new nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00