See datasheet for actual packaging/pinout drawings

Package | PIN:

PZ | 100

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.50
10 - 24 $ 6.75
25 - 99 $ 6.30
100 - 249 $ 5.65
250 - 499 $ 5.28
500 - 749 $ 4.59
750 - 999 $ 3.97
1000 - 9999 $ 3.89
  View datasheet for MSP430FR6989IPZR View product folder for MSP430FR6989IPZR

Adjust your quantity during checkout

MSP430FR6989IPZR-MSP430FR6989 16 MHz ULP Microcontroller - 128 KB FRAM, 2KB SRAM, 83 IO, ADC12, LCD, AES, Scan IF

The MSP430™ ultra-low-power (ULP) FRAM platform combines uniquely embedded FRAM and a holistic ultra-low-power system architecture, allowing innovators to increase performance at lowered energy budgets. FRAM technology combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash at much lower power.

The MSP430 ULP FRAM portfolio consists of a diverse set of devices that feature FRAM, the ULP 16-bit MSP430 CPU, and intelligent peripherals targeted for various applications. The ULP architecture showcases seven low-power modes, which are optimized to achieve extended battery life in energy-challenged applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00