See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PM | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430FW423IPMR


16-bit Ultra-Low-Power Microcontroller for Electronic Flow Meters

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.39
10 - 24 $ 4.86
25 - 99 $ 4.47
100 - 249 $ 4.00
250 - 499 $ 3.70
500 - 749 $ 3.26
750 - 999 $ 2.88
1000 - 9999 $ 2.50

Adjust your quantity during checkout

Texas Instruments MSP430FW423IPMR

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 6 µs.

The MSP430FW42x series are microcontroller configurations with two built-in 16-bit timers, a comparator, 96 LCD segment drive capability, a scan interface, and 48 I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and process the data and transmit them to a host system. The comparator and timers make the configurations ideal for gas, heat, and water meters, industrial meters, counter applications, and hand-held meters.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00