See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSA | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430G2102IRSA16R


MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.31
10 - 24 $ 1.17
25 - 99 $ 1.09
100 - 249 $ 0.95
250 - 499 $ 0.88
500 - 749 $ 0.73
750 - 999 $ 0.60
1000 - 9999 $ 0.55

Adjust your quantity during checkout

Texas Instruments MSP430G2102IRSA16R

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x32 and MSP430G2x02 series of microcontrollers are ultra-low-power mixed signal microcontrollers with built-in 16-bit timers, and up to 16 I/O capacitive-touch enabled pins and built-in communication capability using the universal serial communication interface. The MSP430G2x32 series have a 10-bit A/D converter. For configuration details, see . Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00