See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSA | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430G2111IRSA16R


MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.30
10 - 24 $ 1.16
25 - 99 $ 1.07
100 - 249 $ 0.91
250 - 499 $ 0.84
500 - 749 $ 0.69
750 - 999 $ 0.55
1000 - 9999 $ 0.49

Adjust your quantity during checkout

Texas Instruments MSP430G2111IRSA16R

The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x01 and MSP430G2x11 series is an ultralow-power mixed signal microcontroller with a built-in 16-bit timer and ten I/O pins. The MSP430G2x11 family members have a versatile analog comparator.

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00