See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 1.56
10 - 24 $ 1.40
25 - 99 $ 1.30
100 - 249 $ 1.13
250 - 499 $ 1.04
500 - 749 $ 0.87
750 - 999 $ 0.72
1000 - 9999 $ 0.66
  View datasheet for MSP430G2131IN14 View product folder for MSP430G2131IN14

Adjust your quantity during checkout

MSP430G2131IN14-MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x21/G2x31 series is an ultra-low-power mixed signal microcontroller with a built-in 16-bit timer and ten I/O pins. The MSP430G2x31 family members have a 10-bit A/D converter and built-in communication capability using synchronous protocols (SPI or I2C).

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00