See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 20

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 1.63
10 - 24 $ 1.46
25 - 99 $ 1.36
100 - 249 $ 1.18
250 - 499 $ 1.09
500 - 749 $ 0.92
750 - 999 $ 0.75
1000 - 9999 $ 0.69
  View datasheet for MSP430G2252IN20 View product folder for MSP430G2252IN20

Adjust your quantity during checkout

MSP430G2252IN20-MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x52 and MSP430G2x12 series of microcontrollers are ultra-low-power mixed signal microcontrollers with built-in 16-bit timers, and up to 16 I/O capacitive-touch enabled pins and built-in communication capability using the universal serial communication interface and have a versatile analog comparator. The MSP430G2x52 series have a 10-bit A/D converter. For configuration details see . Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00