See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YFF | 49

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MSP430G2744IYFFT


MSP430G2x44 Mixed Signal Microcontroller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.73
10 - 24 $ 2.45
25 - 99 $ 2.31
100 - 249 $ 2.01
250 - 499 $ 1.88
500 - 749 $ 1.62
750 - 999 $ 1.38
1000 - 9999 $ 1.17

Adjust your quantity during checkout

Texas Instruments MSP430G2744IYFFT

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 1 µs.

The MSP430G2x44 series is an ultra-low-power mixed-signal microcontroller with two built-in 16-bit timers, a universal serial communication interface (USCI), 10-bit analog-to-digital converter (ADC) with integrated reference and data transfer controller (DTC), and 32 I/O pins.

Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. Stand-alone radio-frequency (RF) sensor front ends are another area of application.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00