See datasheet for actual packaging/pinout drawings

Package | PIN:

RHA | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.82
10 - 24 $ 2.54
25 - 99 $ 2.36
100 - 249 $ 2.07
250 - 499 $ 1.94
500 - 749 $ 1.65
750 - 999 $ 1.39
1000 - 9999 $ 1.33
  View datasheet for MSP430G2955IRHA40R View product folder for MSP430G2955IRHA40R

Adjust your quantity during checkout

MSP430G2955IRHA40R-MSP430G2x55 Mixed Signal Microcontroller

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x55 series are ultra-low-power mixed signal microcontrollers with built-in 16-bit timers, up to 32 I/O touch-sense-enabled pins, a versatile analog comparator, and built-in communication capability using the universal serial communication interface.

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

View datasheet
View product folder
Order SummaryEdit >
DRV8312DDWR (1)$0.00
ISO1050DUBR (1)$0.00
ISO7241CDW (1)$0.00
OPA365AID (1)$0.00
TPS54160DGQ (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00