MUX36D04EVM-PDK MUX36D04 evaluation module angled board image

MUX36D04EVM-PDK

MUX36D04 evaluation module

Pricing

Qty Price
+

Features for the MUX36D04EVM-PDK

  • Compatible with the industry-standard TSSOP package footprint
  • Multiple connectors on input pins for ease of evaluation
  • Layout as per the reference layout in the datasheet
  • Cross-talk and off-isolation can be tested using setup shown in the datasheet

Description for the MUX36D04EVM-PDK

The MUX36D04EVM-PDK evaluation module (EVM) is a platform for evaluating the performance of the MUX36D04 4-channel differential analog multiplexer. The evaluation kit brings out every pin of the MUX36D04 with different connectors for ease of evaluation.

Pricing

Qty Price
+