See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

MUX36D08IDWR


36-V, Low-Capacitance, Low Charge Injection, Precision Analog Multiplexers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.90
10 - 24 $ 4.40
25 - 99 $ 4.14
100 - 249 $ 3.60
250 - 499 $ 3.36
500 - 749 $ 2.90
750 - 999 $ 2.48
1000 - 9999 $ 2.10

Adjust your quantity during checkout

Texas Instruments MUX36D08IDWR

The MUX36S16 and MUX36D08 (MUX36xxx) are modern complementary metal-oxide semiconductor (CMOS) precision analog multiplexers (muxes). The MUX36S16 offers 16:1 single-ended channels, whereas the MUX36D08 offers differential 8:1 or dual 8:1 single-ended channels. The MUX36S16 and MUX36D08 work equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). These devices also perform well with symmetric supplies (such as VDD = 12 V, VSS = –12 V), and unsymmetric supplies (such as VDD = 12 V, VSS = –5 V). All digital inputs have transistor-transistor logic (TTL) compatible thresholds, providing both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

The MUX36S16 and MUX36D08 have very low on- and off-leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA enables use in power-sensitive applications.

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00