See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 8


S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


Precision Timers

TI Store Price:

1 - 9 $ 0.29
10 - 24 $ 0.24
25 - 99 $ 0.23
100 - 249 $ 0.15
250 - 499 $ 0.15
500 - 749 $ 0.14
750 - 999 $ 0.11
1000 - 9999 $ 0.08

Adjust your quantity during checkout

Texas Instruments NA555D

These devices are precision timing circuits capable of producing accurate time delays or oscillation. In the time-delay or mono-stable mode of operation, the timed interval is controlled by a single external resistor and capacitor network. In the a-stable mode of operation, the frequency and duty cycle can be controlled independently with two external resistors and a single external capacitor.

The threshold and trigger levels normally are two-thirds and one-third, respectively, of VCC. These levels can be altered by use of the control-voltage terminal. When the trigger input falls below the trigger level, the flip-flop is set, and the output goes high. If the trigger input is above the trigger level and the threshold input is above the threshold level, the flip-flop is reset and the output is low. The reset (RESET) input can override all other inputs and can be used to initiate a new timing cycle. When RESET goes low, the flip-flop is reset, and the output goes low. When the output is low, a low-impedance path is provided between discharge (DISCH) and ground.

The output circuit is capable of sinking or sourcing current up to 200 mA. Operation is specified for supplies of 5 V to 15 V. With a 5-V supply, output levels are compatible with TTL inputs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00