See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.92
10 - 24 $ 0.82
25 - 99 $ 0.76
100 - 249 $ 0.65
250 - 499 $ 0.60
500 - 749 $ 0.49
750 - 999 $ 0.39
1000 - 9999 $ 0.35
  View datasheet for NE5532P View product folder for NE5532P

Adjust your quantity during checkout

NE5532P-Dual Low-Noise High-Speed Audio Operational Amplifier

The NE5532, NE5532A, SA5532, and SA5532A devices are high-performance operational amplifiers combining excellent DC and AC characteristics. They feature very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, high slew rate, input-protection diodes, and output short-circuit protection. These operational amplifiers are compensated internally for unity-gain operation. These devices have specified maximum limits for equivalent input noise voltage.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00