Features for the NFC-DATALOGGER-EVM
- > 5 Year Battery Life on a CR2032 coin cell
- RF430CL33xH NFC Dynamic Tag Type 4B Compliant Communication
- NFC configuration and data read back
- Multiple Sensor Options
- Temperature+ Humidity (HDC1000)
- Up to 64KB of non-volatile FRAM memory
Description for the NFC-DATALOGGER-EVM
This NFC-DATALOGGER-EVM Provides a complete reference design
for asset tracking and cold chain data logging with
over 5 year battery life and a simple NFC (Near Field
Communication) interface for configuration and read
back. For maximum flexibility, the system offers the
choice of multiple sensor configurations to monitor
temperature (TMP112), ambient light (OPT3001),
and/or humidity (HDC1000). NFC is provided by
TI’s RF430CL331H and up to 64KB of non-volatile
FRAM memory is available with the MSP430FR5969
MCU.
This NFC-DATALOGGER-EVM Provides a complete reference design for asset tracking and cold chain data logging with over 5 year battery life and a simple NFC (Near Field Communication) interface for configuration and read back. For maximum flexibility, the system offers the choice of multiple sensor configurations to monitor temperature (TMP112), ambient light (OPT3001), and/or humidity (HDC1000). NFC is provided by TI’s RF430CL331H and up to 64KB of non-volatile FRAM memory is available with the MSP430FR5969 MCU.